Axial ball bearing FAG, single direction with cage (23830) (23830-02504211)

Axial ball bearing FAG, single direction with cage (23830) 23830-02504211

Product Details:

Manufacturer part number: 23830-02504211

Brand: NORELEM

Price: 30.62

Delivery time: 4 Days


Technical Data:

Static load rating: 35500 N

KZZ.=Abbreviation: 51105

R min.: 0.6

D=internal diameter: 25

D1=Outside diameter: 42


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23830-02504211

Part Number
23830-02504211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Static load rating
(N)
KZZ.=Abbreviation R min. D=internal diameter D1=Outside diameter Speed limit rpm Dynamic load rating
(N)
D2 T=height Weight in kg (ERP)
(kg)

30.62 €

1 4 Days 35500511050.6254290001800026110.0614

Loading...

  1. 1

Basic information

Version 1 single direction Component material steel Main material ball-bearing steel
Item Axial Ball Bearing Version 2 with cage Product type FAG
RoHS yes

This page is Axial ball bearing FAG, single direction with cage (23830), part number 23830-02504211.
You can find the detail information about specifications and dimensions on part number 23830-02504211.

Variation of this product

Part Number
23830-01502809
23830-01503212
23830-01703009
23830-02504715
23830-03004711
23830-03005216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Static load rating
(N)
KZZ.=Abbreviation R min. D=internal diameter D1=Outside diameter Speed limit rpm Dynamic load rating
(N)
D2 T=height Weight in kg (ERP)
(kg)

27.78 €

1 4 Days 16600511020.3152812000106001690.0267

34.58 €

1 4 Days 25000512020.6153290001660017120.0475

28.01 €

1 4 Days 19600511030.3173011000114001890.0294

40.94 €

1 4 Days 50000512050.6254767002800027150.1159

32.84 €

1 4 Days 40000511060.6304780001900032110.0687

46.31 €

1 4 Days 46500512060.6305263002500032160.1365

Tech Support