Manufacturer part number: 23806-01-101706225
Brand: NORELEM
Price: 294.66 €
Delivery time: 4 Days
Static load rating: 31000 N
KZZ.=Abbreviation: 1762-2RS
D=internal diameter: 17-0.005
D1=Outside diameter: 62-0.01
Speed limit rpm: 3300
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23806-01-101706225
Part Number
|
---|
23806-01-101706225 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Static load rating (N) | KZZ.=Abbreviation | D=internal diameter | D1=Outside diameter | Speed limit rpm | Dynamic load rating (N) | Axial rigidity (N/μm) | Tilt rigidity (Nm/mrad) | Bearing friction torque (Nm) | Moment of inertia (kg.cm²) | Tightening torque, precision locknut (Nm) | D2 | D5 | D3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
294.66 € | 1 | 4 Days | 31000 | 1762-2RS | 17-0.005 | 62-0.01 | 3300 | 18800 | 450 | 80 | 0.24 | 0.132 | 15 | 30 | 48 | 38 | 0.4572 |
Loading...
B=Width | 25-0.25 | Version 1 | double-row | Component material | nitrile rubber |
---|---|---|---|---|---|
Main material | steel | Item | Axial Angular Contact Ball Bearing | Form | B |
Version 2 | with flange | Form definition | with 5 holes | α | 60° |
Surface finish body | ground | Circular runout(μm) | 2 | Radial bearing clearance | pre-tensioned |
Hole tolerance(μm) | 0-5 | OD tolerance(μm) | 0-10 | Width tolerance(μm) | 0-250 |
D4 | 6.6 | B1 | 3 | R | 0.3 |
R1 | 0.6 | β | 60° | B2 | 17 |
M | M6 | RoHS | yes |
This page is Axial angular contact ball, double-row with flange, form B (23806), part number 23806-01-101706225.
You can find the detail information about specifications and dimensions on part number 23806-01-101706225.
Configure
Basic Attributes
Static load rating(N)
KZZ.=Abbreviation
D=internal diameter
D1=Outside diameter
Speed limit rpm
Dynamic load rating(N)
Axial rigidity(N/μm)
Tilt rigidity(Nm/mrad)
Bearing friction torque(Nm)
Moment of inertia(kg.cm²)
Tightening torque, precision locknut(Nm)
D2
D5
D3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23806-01-101506025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Static load rating (N) | KZZ.=Abbreviation | D=internal diameter | D1=Outside diameter | Speed limit rpm | Dynamic load rating (N) | Axial rigidity (N/μm) | Tilt rigidity (Nm/mrad) | Bearing friction torque (Nm) | Moment of inertia (kg.cm²) | Tightening torque, precision locknut (Nm) | D2 | D5 | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
288.16 € | 1 | 4 Days | 28000 | 1560-2RS | 15-0.005 | 60-0.01 | 3500 | 17900 | 400 | 65 | 0.2 | 0.102 | 10 | 28 | 46 | 36 | 0.4325 |