Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23806-01-102006828 |
23806-01-102507528 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=internal diameter (φ) | D1=Outside diameter (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Speed limit rpm (1/min) | Basic Load Rating Static Rating (N) | B2 (mm) | KZZ.=Abbreviation | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | Axial rigidity (N/μm) | Tilt rigidity (Nm/mrad) | Bearing friction torque (Nm) | Moment of inertia (kg.cm²) | Circular runout (μm) | Tightening torque, precision locknut (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
304.87 € | 1 | 4 Days | 20-0.005 | 68-0.01 | 28-0.25 | 26000 | 3000 | 47000 | 19 | 2068-2RS | 34.5 | 44 | 6.6 | 53 | 650 | 140 | 0.3 | 0.273 | 2 | 18 | 0.5948 | ||
334.88 € | 1 | 4 Days | 25-0.005 | 75-0.01 | 28-0.25 | 27500 | 2600 | 55000 | 19 | 2575-2RS | 40.5 | 49 | 6.6 | 58 | 750 | 200 | 0.4 | 0.486 | 2 | 25 | 0.7179 |
Loading...
Raceway Shape | Angular Contact Ball (Double Row) | Materials of Inner and Outer Ring | Steel | Component material | Nitrile rubber |
---|---|---|---|---|---|
Item | Axial angular contact ball bearing | Form | C | Form definition | With 7 holes |
Version 1 | Double-row | Version 2 | With flange | Surface finish body | Ground |
B1(mm) | 3 | R(mm) | 0.3 | R1(mm) | 0.6 |
α | 60° | β | 45° | Radial bearing clearance | Pre-tensioned |
Hole tolerance(μm) | 0-5 | OD tolerance(μm) | 0-10 | Width tolerance(μm) | 0-250 |
M | M6 | RoHS | Yes |
Configure
Basic Attributes
D=internal diameter(φ)
D1=Outside diameter(φ)
Basic Dynamic Load Rating(N)
B2(mm)
KZZ.=Abbreviation
D2(mm)
D3(mm)
D4(mm)
D5(mm)
Axial rigidity(N/μm)
Tilt rigidity(Nm/mrad)
Bearing friction torque(Nm)
Moment of inertia(kg.cm²)
Circular runout(μm)
Tightening torque, precision locknut(Nm)
Width B(mm)
Filter by standard shipping days
Optional Attributes