Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23806-01-103008028
Raceway Shape | Angular Contact Ball (Double Row) | Materials of Inner and Outer Ring | Steel | D=internal diameter(φ) | 30-0.005 |
---|---|---|---|---|---|
D1=Outside diameter(φ) | 80-0.01 | Width B(mm) | 28-0.25 | Basic Dynamic Load Rating(N) | 29000 |
Speed limit rpm(1/min) | 2200 | Basic Load Rating Static Rating(N) | 64000 | Component material | Nitrile rubber |
Item | Axial angular contact ball bearing | Form | D | Form definition | With 11 holes |
Version 1 | Double-row | Version 2 | With flange | Surface finish body | Ground |
B1(mm) | 3 | B2(mm) | 19 | KZZ.=Abbreviation | 3080-2RS |
R(mm) | 0.3 | R1(mm) | 0.6 | D2(mm) | 45.5 |
D3(mm) | 54 | D4(mm) | 6.6 | D5(mm) | 63 |
α | 60° | β | 30° | Axial rigidity(N/μm) | 850 |
Tilt rigidity(Nm/mrad) | 300 | Bearing friction torque(Nm) | 0.5 | Moment of inertia(kg.cm²) | 0.73 |
Circular runout(μm) | 2.5 | Radial bearing clearance | Pre-tensioned | Hole tolerance(μm) | 0-5 |
OD tolerance(μm) | 0-10 | Width tolerance(μm) | 0-250 | Tightening torque, precision locknut(Nm) | 32 |
M | M6 | RoHS | Yes | Weight (ERP)(kg) | 0.7990 |
This page is Axial angular contact ball bearing steel, double row with flange, Form D (23806-01), part number 23806-01-103008028.
You can find the detail information about specifications and dimensions on part number 23806-01-103008028.