Pedestal bearing IGUMID® (23500) (23500-06)

Pedestal bearing IGUMID® (23500) 23500-06

Product Details:

Manufacturer part number: 23500-06

Brand: NORELEM

Price: 7.26

Delivery time: 4 Days


Technical Data:

H1: 10

Max. swivel angle: 29°

D=Fastening hole: 6

B1: 7

Max. static tensile stress N short-term: 1100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23500-06

Part Number
23500-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 Max. swivel angle D=Fastening hole B1 Max. static tensile stress N short-term D1 B A=Hole spacing H Max. tightening torque for oblong holes
(Nm)
L Max. static axial pressure stress
(N)
H2 L1 Max. static tensile stress N long-term Weight in kg (ERP)
(kg)

7.26 €

1 4 Days 1029°6711004.5934.5181.3434005.565500.0028

Loading...

  1. 1

Basic information

Component material Iglidur® Main material IGUMID? Item Pedestal Bearing
RoHS yes

This page is Pedestal bearing IGUMID® (23500), part number 23500-06.
You can find the detail information about specifications and dimensions on part number 23500-06.

Variation of this product

Part Number
23500-05
23500-08
23500-10
23500-12
23500-14
23500-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 Max. swivel angle D=Fastening hole B1 Max. static tensile stress N short-term D1 B A=Hole spacing H Max. tightening torque for oblong holes
(Nm)
L Max. static axial pressure stress
(N)
H2 L1 Max. static tensile stress N long-term Weight in kg (ERP)
(kg)

7.18 €

1 4 Days 730°567003.3826.7140.634400453500.0017

7.31 €

1 4 Days 1025°8913004.51235.5201.347800676500.0045

8.16 €

1 4 Days 1425°1010.515005.51448.5262.56211007.587500.0085

9.72 €

1 4 Days 1425°121222005.51649.5282.56511508.5911000.0117

10.96 €

1 4 Days 1823°1413.524006.61964.4344.58212009.51112000.0184

12.31 €

1 4 Days 1823°161530006.62165.4364.586180010.51215000.0241

Tech Support