Floating bearing unit Type EF, block version, form A, steel (24078) (24078-02-006)

Floating bearing unit Type EF, block version, form A, steel (24078) 24078-02-006

Product Details:

Manufacturer part number: 24078-02-006

Brand: NORELEM

Price: 43.50

Delivery time: 4 Days


Technical Data:

H1: 13

B1: 18

B: 42

H: 25

L: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24078-02-006

Part Number
24078-02-006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 B1 B H L H2 D3 E1 D2 H3 Size Weight in kg (ERP)
(kg)

43.50 €

1 4 Days 1318422512209.5305.51160.0586

Loading...

  1. 1

Basic information

Main material steel Item Floating bearing unit Version 2 block version
Version 1 type EF Main colour black D1=Internal diameter 6
Static load rating(N) 870 Dynamic load rating(N) 2190 Form A
Surface finish body black oxidised RoHS yes

This page is Floating bearing unit Type EF, block version, form A, steel (24078), part number 24078-02-006.
You can find the detail information about specifications and dimensions on part number 24078-02-006.

Variation of this product

Part Number
24078-02-008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 B1 B H L H2 D3 E1 D2 H3 Size Weight in kg (ERP)
(kg)

46.17 €

1 4 Days 17255232142611386.61280.1300

Tech Support