Manufacturer part number: 24078-010
Brand: NORELEM
Price: 46.11 €
Delivery time: 4 Days
H1: 22
B1: 34
B: 60
H: 39
L: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24078-010
Part Number
|
---|
24078-010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 | B1 | B | H | L | H2 | E1 | D2 | E | D1=Internal diameter | E2 | Static load rating (N) | Dynamic load rating (N) | Size | Form | C | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.11 € | 1 | 4 Days | 22 | 34 | 60 | 39 | 20 | 32.5 | 46 | 5.5 | 15 | 8 | 10 | 1400 | 3250 | 10 | B | M6 | 0.2500 |
Loading...
Main material | steel | Item | Floating Bearing Unit | Version 2 | block version |
---|---|---|---|---|---|
Version 1 | type bf | Main colour | black | Surface finish body | black oxidised |
RoHS | yes |
This page is Floating bearing unit Type BF, block version, steel (24078), part number 24078-010.
You can find the detail information about specifications and dimensions on part number 24078-010.
Configure
Basic Attributes
H1
B1
B
H
L
H2
E1
D2
E
D1=Internal diameter
E2
Static load rating(N)
Dynamic load rating(N)
Size
Form
C
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24078-006 |
24078-012 |
24078-015 |
24078-017 |
24078-020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H1 | B1 | B | H | L | H2 | E1 | D2 | E | D1=Internal diameter | E2 | Static load rating (N) | Dynamic load rating (N) | Size | Form | C | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.66 € | 1 | 4 Days | 17 | 25 | 52 | 32 | 14 | 26 | 38 | - | - | 6 | 7 | - | - | 6 | A | M6 | 0.1217 | ||
52.29 € | 1 | 4 Days | 25 | 34 | 60 | 43 | 20 | 35 | 46 | 5.5 | 18 | 10 | 10 | 1960 | 4550 | 12 | B | M6 | 0.2742 | ||
57.90 € | 1 | 4 Days | 28 | 40 | 70 | 48 | 20 | 38 | 54 | 5.5 | 18 | 15 | 10 | 2840 | 5600 | 15 | B | M6 | 0.3500 | ||
66.46 € | 1 | 4 Days | 39 | 50 | 86 | 64 | 23 | 55 | 68 | 6.6 | 28 | 17 | 11.5 | 4750 | 9500 | 17 | B | M8 | 0.6800 | ||
75.35 € | 1 | 4 Days | 34 | 52 | 88 | 60 | 26 | 50 | 70 | 6.6 | 22 | 20 | 13 | 5000 | 9300 | 20 | B | M8 | 0.7081 |