Fixed bearing unit Type BK, block version, steel (24076) (24076-006)

Fixed bearing unit Type BK, block version, steel (24076) 24076-006

Product Details:

Manufacturer part number: 24076-006

Brand: NORELEM

Price: 90.07

Delivery time: 4 Days


Technical Data:

H1: 17

B1: 25

B: 52

H: 32

L: 23


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24076-006

Part Number
24076-006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 B1 B H L H2 L1 M E1 D2 E L2 T D1=Internal diameter E2 Static load rating
(N)
Stiffness K
(N/µm)
Dynamic load rating
(N)
Size Form C E3 Weight in kg (ERP)
(kg)

90.07 €

1 4 Days 1725523223265M6x0.7538--2456----6AM6-0.2329

Loading...

  1. 1

Basic information

Main material steel Item Fixed Bearing Unit Version 2 block version
Version 1 type bk RoHS yes

This page is Fixed bearing unit Type BK, block version, steel (24076), part number 24076-006.
You can find the detail information about specifications and dimensions on part number 24076-006.

Variation of this product

Part Number
24076-008
24076-010
24076-012
24076-015
24076-017
24076-020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 B1 B H L H2 L1 M E1 D2 E L2 T D1=Internal diameter E2 Static load rating
(N)
Stiffness K
(N/µm)
Dynamic load rating
(N)
Size Form C E3 Weight in kg (ERP)
(kg)

99.51 €

1 4 Days 1725523223267M8x138--267.58----8AM6-0.2307

156.57 €

1 4 Days 223460392532.55M10x1465.515295106280095650010BM6130.3622

158.37 €

1 4 Days 2535604325355M12x1465.5182951263100102700012BM6130.3900

178.75 €

1 4 Days 2840704827389M15x1545.5183261563500114750015BM6150.5812

215.97 €

1 4 Days 3950866435558M17x1686.62844717859001201300017BM8191.0200

226.90 €

1 4 Days 3452886035508M20x1706.62243820884001451610020BM8191.0500

Tech Support