Insert bearing B, ball-bearing steel (24235) (24235-15202)

Insert bearing B, ball-bearing steel (24235) 24235-15202

Product Details:

Manufacturer part number: 24235-15202

Brand: NORELEM

Price: 15.86

Delivery time: 4 Days


Technical Data:

D1: 24.7

L1: 22

A: 16

D=internal diameter: 15

D2: 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24235-15202

Part Number
24235-15202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 L1 A D=internal diameter D2 A1 L2 A2 Bearing Dynamic base loads
(kN)
Static base loads
(kN)
Grub screw Weight in kg (ERP)
(kg)

15.86 €

1 4 Days 24.7221615406124.5B 2027.364.48M5x0.80.1000

Loading...

  1. 1

Basic information

Component material nitrile rubber Main material ball-bearing steel Item Insert Bearing
Version 2 B RoHS yes

This page is Insert bearing B, ball-bearing steel (24235), part number 24235-15202.
You can find the detail information about specifications and dimensions on part number 24235-15202.

Variation of this product

Part Number
24235-12201
24235-17203
24235-20204
24235-25205
24235-30206
24235-35207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 L1 A D=internal diameter D2 A1 L2 A2 Bearing Dynamic base loads
(kN)
Static base loads
(kN)
Grub screw Weight in kg (ERP)
(kg)

16.38 €

1 4 Days 24.7221612406124.5B 2017.364.48M5x0.80.1000

13.70 €

1 4 Days 24.7221617406124.5B 2037.364.48M5x0.80.0900

13.44 €

1 4 Days 29251820477144.5B 2049.886.2M5x0.80.1300

12.93 €

1 4 Days 342719.525527.5155.5B 20510.786.98M6x0.750.1600

17.66 €

1 4 Days 40.5302230628166B 20614.9710.04M6x0.750.2500

21.89 €

1 4 Days 483223.535728.5176.5B 20719.7513.67M8x10.3800

Tech Support