Insert bearing, ball-bearing steel (24230) (24230-25205)

Insert bearing, ball-bearing steel (24230) 24230-25205

Product Details:

Manufacturer part number: 24230-25205

Brand: NORELEM

Price: 14.23

Delivery time: 4 Days


Technical Data:

D1: 34

L1: 34

A: 19.7

D2: 52

LA=Bearing: UC 205


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24230-25205

Part Number
24230-25205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 L1 A D2 LA=Bearing D A1 L2 A2 Dynamic base loads
(kN)
Static base loads
(kN)
A3 Grub screw Weight in kg (ERP)
(kg)

14.23 €

1 4 Days 343419.752UC 2052514.317510.786.983.9M6x0.750.2000

Loading...

  1. 1

Basic information

Component material PTFE Main material ball-bearing steel Item Insert Bearing
Version 2 UC RoHS yes

This page is Insert bearing, ball-bearing steel (24230), part number 24230-25205.
You can find the detail information about specifications and dimensions on part number 24230-25205.

Variation of this product

Part Number
24230-20204
24230-30206
24230-35207
24230-40208
24230-45209
24230-50210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 L1 A D2 LA=Bearing D A1 L2 A2 Dynamic base loads
(kN)
Static base loads
(kN)
A3 Grub screw Weight in kg (ERP)
(kg)

12.93 €

1 4 Days 293118.347UC 2042012.7174.89.886.23.7M6x0.750.1600

19.46 €

1 4 Days 40.538.122.262UC 2063015.919514.9710.045M6x0.750.3200

23.61 €

1 4 Days 4842.925.472UC 2073517.520719.7513.675.7M8x10.4800

29.82 €

1 4 Days 5349.230.280UC 208401921822.7115.946.2M8x10.6400

33.27 €

1 4 Days 57.349.230.285UC 209451922824.3617.716.4M8x10.6800

40.77 €

1 4 Days 6351.632.690UC 2105019241026.9819.846.5M10x1.250.0800

Tech Support