Fixed bearing unit, steel, flange version (24080)

Fixed bearing unit, steel, flange version (24080)
· With 2-axial angular contact ball bearings with seals

· Dimensions matched to floating bearing unit 24082

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24080-010
24080-012
24080-015
24080-020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B L L1 M D3 D2 L2 L3 D4 T D1=Internal diameter Static load rating
(N)
Stiffness K
(N/µm)
Dynamic load rating
(N)
Size C Weight in kg (ERP)
(kg)

164.55 €

1 4 Days 422717M10x1423429.57.552510280095650010M40.2042

166.32 €

1 4 Days 442717M12x1443629.57.5545123100102700012M40.2301

187.58 €

1 4 Days 523217M15x15040368636153500114750015M50.3731

238.41 €

1 4 Days 685230M20x17057501085102084001451750020M61.0700

Loading...

  1. 1

Basic information

Main material steel Item Fixed Bearing Unit Version 2 flange version
RoHS yes

Tech Support