Linear housing unit quadro, aluminium, closed (21550) (21550-501002)

Linear housing unit quadro, aluminium, closed (21550) 21550-501002

Product Details:

Manufacturer part number: 21550-501002

Brand: NORELEM

Price: 957.28

Delivery time: 4 Days


Technical Data:

H1: 48

D1: 75

H: 96

H2: 34

Item: Linear housing unit


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21550-501002

Part Number
21550-501002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 D1 H H2 Item M A D3 D=internal diameter E1 H4 D2 E H3 Weight in kg (ERP)
(kg)

957.28 €

1 4 Days 48759634Linear housing unitM1628020501524013.525012.616.0000

Loading...

  1. 1

Basic information

Main material aluminium Version 2 closed Version 1 quadro
RoHS yes

This page is Linear housing unit quadro, aluminium, closed (21550), part number 21550-501002.
You can find the detail information about specifications and dimensions on part number 21550-501002.

Variation of this product

Part Number
21550-121002
21550-161002
21550-201002
21550-251002
21550-301002
21550-401002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 D1 H H2 Item M A D3 D=internal diameter E1 H4 D2 E H3 Weight in kg (ERP)
(kg)

244.20 €

1 4 Days 16223213Linear Housing UnitM685101242135.3735.40.5376

267.82 €

1 4 Days 18263613Linear Housing UnitM6100101654155.3885.40.8150

356.98 €

1 4 Days 23324618Linear Housing UnitM8130112072196.81156.41.7820

482.75 €

1 4 Days 28405622Linear Housing UnitM101601525882491408.63.2800

638.80 €

1 4 Days 32476426Linear Housing UnitM121801830962710.515810.64.4300

693.26 €

1 4 Days 40628034Linear housing unitM1623020401223513.520212.69.0300

Tech Support