Fixed bearing unit steel (24072) (24072-010)

Fixed bearing unit steel (24072) 24072-010

Product Details:

Manufacturer part number: 24072-010

Brand: NORELEM

Price: 760.73

Delivery time: 4 Days


Technical Data:

H1: 32

B1: 50

B: 86

H: 58

L: 37


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24072-010

Part Number
24072-010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 B1 B H L H2 L1 M D3 E1 H4 D2 E H3 L2 D5 D4 T D1=Internal diameter B2 Suitable for spindel Ø D6 Static load rating
(N)
Stiffness K
(N/µm)
Dynamic load rating
(N)
Weight in kg (ERP)
(kg)

760.73 €

1 4 Days 3250865837228.5M10x18.423157.76872032M10151052165018800325134000.6549

Loading...

  1. 1

Basic information

Main material steel Item Fixed Bearing Unit RoHS yes

This page is Fixed bearing unit steel (24072), part number 24072-010.
You can find the detail information about specifications and dimensions on part number 24072-010.

Variation of this product

Part Number
24072-012
24072-015
24072-017
24072-020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 B1 B H L H2 L1 M D3 E1 H4 D2 E H3 L2 D5 D4 T D1=Internal diameter B2 Suitable for spindel Ø D6 Static load rating
(N)
Stiffness K
(N/µm)
Dynamic load rating
(N)
Weight in kg (ERP)
(kg)

660.59 €

1 4 Days 3458946442228.5M12x18.425177.77772532M10151260205524700375169000.9683

582.29 €

1 4 Days 396310872462710.5M15x110.529199.788102532M12181566206028000400179001.3700

587.91 €

1 4 Days 396310872462710.5M17x110.529199.788102536M12181766256231000450188001.3720

626.62 €

1 4 Days 427011278492710.5M20x110.529209.792102843M12182072326847000650260001.5900

Tech Support