Housing steel (24070) (24070-025)

Housing steel (24070) 24070-025

Product Details:

Manufacturer part number: 24070-025

Brand: NORELEM

Price: 170.13

Delivery time: 4 Days


Technical Data:

H1: 39

B1: 63

B: 108

H: 72

L: 46


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24070-025

Part Number
24070-025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 B1 B H L H2 L1 D3 E1 H4 D2 E H3 D5 D4 T D1=Internal diameter T1 B2 E2 Suitable for spindel Ø Weight in kg (ERP)
(kg)

170.13 €

1 4 Days 39631087246271610.588199.75110M6M121840156629251.3910

Loading...

  1. 1

Basic information

Main material steel Item Housing RoHS yes

This page is Housing steel (24070), part number 24070-025.
You can find the detail information about specifications and dimensions on part number 24070-025.

Variation of this product

Part Number
24070-016
24070-020
24070-032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 B1 B H L H2 L1 D3 E1 H4 D2 E H3 D5 D4 T D1=Internal diameter T1 B2 E2 Suitable for spindel Ø Weight in kg (ERP)
(kg)

161.75 €

1 4 Days 325086584222108.468157.7387M5M101528125223160.8657

165.96 €

1 4 Days 345894644622168.477177.7477M6M101536156025201.0920

178.17 €

1 4 Days 42701128249271610.592199.76510M8M121850207229321.6400

Tech Support