Pillow block bearing flange bearing, plastic (24266) (24266-01-15202)

Pillow block bearing flange bearing, plastic (24266) 24266-01-15202

Product Details:

Manufacturer part number: 24266-01-15202

Brand: NORELEM

Price: 54.48

Delivery time: 4 Days


Technical Data:

B1: 65

B: 114

L: 33.7

Component material: stainless steel

D3: 11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24266-01-15202

Part Number
24266-01-15202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 B L Component material D3 D=internal diameter E=Hole spacing Housing L2 L3 A2 Weight in kg (ERP)
(kg)

54.48 €

1 4 Days 6511433.7stainless steel11159020226.511.415.40.2657

Loading...

  1. 1

Basic information

Main material plastic Item Pillow Block Bearing Version 1 flange bearing
Main colour cumulus green RoHS yes

This page is Pillow block bearing flange bearing, plastic (24266), part number 24266-01-15202.
You can find the detail information about specifications and dimensions on part number 24266-01-15202.

Variation of this product

Part Number
24266-01-12201
24266-01-125205
24266-01-130206
24266-01-20204
24266-01-25205
24266-01-30206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 B L Component material D3 D=internal diameter E=Hole spacing Housing L2 L3 A2 Weight in kg (ERP)
(kg)

59.62 €

1 4 Days 6511433.7stainless steel11129020126.511.415.40.2828

58.02 €

1 4 Days 69.513136.7POM11259920529.113.5-0.1572

68.27 €

1 4 Days 8014841.2POM113011720630.513.3-0.2111

52.26 €

1 4 Days 6511433.7stainless steel11209020426.511.415.40.2355

58.02 €

1 4 Days 69.513136.7stainless steel11259920529.113.5170.3007

68.27 €

1 4 Days 8014841.2stainless steel113011720630.513.3190.4360

Tech Support