Pillow block bearing flange bearing, plastic (24264) (24264-01-25205)

Pillow block bearing flange bearing, plastic (24264) 24264-01-25205

Product Details:

Manufacturer part number: 24264-01-25205

Brand: NORELEM

Price: 58.19

Delivery time: 4 Days


Technical Data:

B: 95

L: 36.7

Component material: stainless steel

D3: 11

D=internal diameter: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24264-01-25205

Part Number
24264-01-25205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B L Component material D3 D=internal diameter E=Hole spacing Housing L2 L3 A2 Weight in kg (ERP)
(kg)

58.19 €

1 4 Days 9536.7stainless steel1125702052814.3170.3540

Loading...

  1. 1

Basic information

Main material plastic Item Pillow Block Bearing Version 1 flange bearing
Main colour cumulus green RoHS yes

This page is Pillow block bearing flange bearing, plastic (24264), part number 24264-01-25205.
You can find the detail information about specifications and dimensions on part number 24264-01-25205.

Variation of this product

Part Number
24264-01-12201
24264-01-125205
24264-01-130206
24264-01-30206
24264-01-35207
24264-01-40208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B L Component material D3 D=internal diameter E=Hole spacing Housing L2 L3 A2 Weight in kg (ERP)
(kg)

58.42 €

1 4 Days 8736.3stainless steel111263.520127.813.417.80.3352

58.19 €

1 4 Days 9536.7POM1125702052814.3-0.2099

69.28 €

1 4 Days 10741.4POM11308320631.514.3-0.2756

69.28 €

1 4 Days 10741.4stainless steel11308320631.514.319.20.5030

84.94 €

1 4 Days 11846.9stainless steel13359220734.815.521.50.7211

92.21 €

1 4 Days 13053.2stainless steel144010220837.517230.9608

Tech Support