Pillow block bearing pedestal bearing, plastic (24262) (24262-01-135207)

Pillow block bearing pedestal bearing, plastic (24262) 24262-01-135207

Product Details:

Manufacturer part number: 24262-01-135207

Brand: NORELEM

Price: 92.83

Delivery time: 4 Days


Technical Data:

H1: 47.6

B: 110

H: 95

L: 47.5

L1: 42.9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24262-01-135207

Part Number
24262-01-135207
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 B H L L1 Component material D=internal diameter E1 E=Hole spacing Housing Weight in kg (ERP)
(kg)

92.83 €

1 4 Days 47.61109547.542.9POM35M1082.62070.3789

Loading...

  1. 1

Basic information

Main material plastic Item Pillow Block Bearing Version 1 pedestal bearing
Main colour cumulus green RoHS yes PL Edelstahl yes

This page is Pillow block bearing pedestal bearing, plastic (24262), part number 24262-01-135207.
You can find the detail information about specifications and dimensions on part number 24262-01-135207.

Variation of this product

Part Number
24262-01-12201
24262-01-125205
24262-01-130206
24262-01-140208
24262-01-15202
24262-01-20204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 B H L L1 Component material D=internal diameter E1 E=Hole spacing Housing Weight in kg (ERP)
(kg)

67.90 €

1 4 Days 33.372.86634.531stainless steel12M850.82010.3082

67.08 €

1 4 Days 36.576.273.539.534POM25M1050.82050.1980

79.47 €

1 4 Days 42.51018442.538.1POM30M1076.22060.2910

102.93 €

1 4 Days 49.2120100.54849.2POM40M1288.92080.4512

62.97 €

1 4 Days 33.372.86634.531stainless steel15M850.82020.3007

60.89 €

1 4 Days 33.372.86634.531stainless steel20M850.82040.2589

Tech Support