Pillow block bearing flange bearing, stainless steel (24244) (24244-01-12201)

Pillow block bearing flange bearing, stainless steel (24244) 24244-01-12201

Product Details:

Manufacturer part number: 24244-01-12201

Brand: NORELEM

Price: 63.14

Delivery time: 4 Days


Technical Data:

B1: 60

B: 112

L: 33

Component material: stainless steel

D3: 11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24244-01-12201

Part Number
24244-01-12201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 B L Component material D3 D=internal diameter E=Hole spacing Housing L2 L3 A2 Weight in kg (ERP)
(kg)

63.14 €

1 4 Days 6011233stainless steel111290201261114.70.4891

Loading...

  1. 1

Basic information

Main material stainless steel Item Pillow Block Bearing Version 1 flange bearing
Steel code 1.4301 RoHS yes PL Edelstahl yes

This page is Pillow block bearing flange bearing, stainless steel (24244), part number 24244-01-12201.
You can find the detail information about specifications and dimensions on part number 24244-01-12201.

Variation of this product

Part Number
24244-01-112201
24244-01-115202
24244-01-120204
24244-01-125205
24244-01-130206
24244-01-135207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 B L Component material D3 D=internal diameter E=Hole spacing Housing L2 L3 A2 Weight in kg (ERP)
(kg)

63.14 €

1 4 Days 6011233POM1112902012611-0.3366

57.81 €

1 4 Days 6011233POM1115902022611-0.3315

55.05 €

1 4 Days 6011233POM1120902042611-0.3253

72.60 €

1 4 Days 67.512535.5POM11.525992052713-0.4481

93.56 €

1 4 Days 8014140POM11.53011720630.214.3-0.6095

117.16 €

1 4 Days 9015644.5POM13351302073414.3-0.7687

Tech Support