Pillow block bearing flange bearing, MUCFL, stainless steel (24244) (24244-20204)

Pillow block bearing flange bearing, MUCFL, stainless steel (24244) 24244-20204

Product Details:

Manufacturer part number: 24244-20204

Brand: NORELEM

Price: 52.69

Delivery time: 4 Days


Technical Data:

B1: 60

B: 113

L: 33.3

L1: 31

D3: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24244-20204

Part Number
24244-20204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 B L L1 D3 D=internal diameter E=Hole spacing A1 Housing Fastening screw(s) L2 L3 A2 Bearing Weight in kg (ERP)
(kg)

52.69 €

1 4 Days 6011333.33112209012.7FL 204M1025.51115MUC 2040.5100

Loading...

  1. 1

Basic information

Main material stainless steel Item Pillow Block Bearing Version 2 MUCFL
Version 1 flange bearing α 10° RoHS yes
PL Edelstahl yes

This page is Pillow block bearing flange bearing, MUCFL, stainless steel (24244), part number 24244-20204.
You can find the detail information about specifications and dimensions on part number 24244-20204.

Variation of this product

Part Number
24244-25205
24244-30206
24244-35207
24244-40208
24244-45209
24244-50210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 B L L1 D3 D=internal diameter E=Hole spacing A1 Housing Fastening screw(s) L2 L3 A2 Bearing Weight in kg (ERP)
(kg)

63.27 €

1 4 Days 6813035.834.116259914.3FL 205M14271316MUC 2050.6700

92.03 €

1 4 Days 8014840.238.1163011715.9FL 206M14311318MUC 2060.9700

122.48 €

1 4 Days 9016144.442.9163513017.5FL 207M14341419MUC 2071.3200

145.47 €

1 4 Days 10017551.249.2164014419FL 208M14361421MUC 2081.8100

168.39 €

1 4 Days 10818852.249.2194514819FL 209M16381522MUC 2092.2700

203.07 €

1 4 Days 11519754.651.6195015719FL 210M16401522MUC 2102.5800

Tech Support