Pillow block bearing flange bearing, MUCF, stainless steel (24242) (24242-40208)

Pillow block bearing flange bearing, MUCF, stainless steel (24242) 24242-40208

Product Details:

Manufacturer part number: 24242-40208

Brand: NORELEM

Price: 154.04

Delivery time: 4 Days


Technical Data:

B: 130

L: 51.2

L1: 49.2

D3: 16

D=internal diameter: 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24242-40208

Part Number
24242-40208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B L L1 D3 D=internal diameter E=Hole spacing A1 Housing Fastening screw(s) L2 L3 A2 Bearing Weight in kg (ERP)
(kg)

154.04 €

1 4 Days 13051.249.2164010219F 208M143615.921MUC 2082.4600

Loading...

  1. 1

Basic information

Main material stainless steel Item Pillow Block Bearing Version 2 MUCF
Version 1 flange bearing RoHS yes PL Edelstahl yes

This page is Pillow block bearing flange bearing, MUCF, stainless steel (24242), part number 24242-40208.
You can find the detail information about specifications and dimensions on part number 24242-40208.

Variation of this product

Part Number
24242-20204
24242-25205
24242-30206
24242-35207
24242-45209
24242-50210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B L L1 D3 D=internal diameter E=Hole spacing A1 Housing Fastening screw(s) L2 L3 A2 Bearing Weight in kg (ERP)
(kg)

58.71 €

1 4 Days 8633.33112206412.7F 204M1025.51215MUC 2040.5127

69.80 €

1 4 Days 9535.834.112257014.3F 205M102714.316MUC 2050.9200

96.35 €

1 4 Days 10840.238.112308315.9F 206M10311418MUC 2060.4436

126.85 €

1 4 Days 11744.442.914359217.5F 207M123415.919MUC 2071.7700

189.58 €

1 4 Days 13752.249.2164510519F 209M143816.722MUC 2092.7700

210.81 €

1 4 Days 14354.651.6165011119F 210M144015.922MUC 2103.1800

Tech Support