Pillow block bearing flange bearing, UCFL, grey cast iron (24215) (Part Numbers)

Pillow block bearing flange bearing, UCFL, grey cast iron (24215)
· With a sealed, single-row ball bearing

· Compensates for misalignments on the shaft

· Internal diameter of the bearings with plus-tolerance

· Maintenance-free

· Ready to install

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24215-12201
24215-15202
24215-17203
24215-20204
24215-25205
24215-30206
24215-35207
24215-40208
24215-45209
24215-50210
24215-55211
24215-60212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 B L L1 D3 LA=Bearing E=Hole spacing D A1 Housing Fastening screw(s) L2 L3 A2 Weight in kg (ERP)
(kg)

18.45 €

1 4 Days 6011333.33112UC 201901212.7FL 201M1025.511150.4500

18.09 €

1 4 Days 6011333.33112UC 202901512.7FL 202M1025.511150.4400

17.53 €

1 4 Days 6011333.33112UC 203901712.7FL 203M1025.511150.4300

16.37 €

1 4 Days 6011333.33112UC 204902012.7FL 204M1025.511150.4100

17.69 €

1 4 Days 6813035.83416UC 205992514.3FL 205M142713160.5800

20.92 €

1 4 Days 8014840.238.116UC 2061173015.9FL 206M143113180.8600

25.36 €

1 4 Days 9016144.442.916UC 2071303517.5FL 207M143414191.0800

30.93 €

1 4 Days 10017551.249.216UC 2081444019FL 208M143614211.4400

34.33 €

1 4 Days 10818852.249.219UC 2091484519FL 209M163815221.7400

41.90 €

1 4 Days 11519754.651.619UC 2101575019FL 210M164015222.1000

82.11 €

1 4 Days 13022458.455.619UC 2111845522.2FL 211M164318252.9100

106.95 €

1 4 Days 14025068.765.123UC 2122026025.4FL 212M204818293.7400

Loading...

  1. 1

Basic information

Main material grey cast iron Item Pillow Block Bearing Version 2 UCFL
Version 1 flange bearing α 10° RoHS yes

Tech Support