Pillow block bearing flange bearing, UCF, grey cast iron (24210) (24210-12201)

Pillow block bearing flange bearing, UCF, grey cast iron (24210) 24210-12201

Product Details:

Manufacturer part number: 24210-12201

Brand: NORELEM

Price: 21.50

Delivery time: 4 Days


Technical Data:

B: 86

L: 33.3

L1: 31

D3: 12

LA=Bearing: UC 201


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24210-12201

Part Number
24210-12201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B L L1 D3 LA=Bearing E=Hole spacing D A1 Housing Fastening screw(s) L2 L3 A2 Weight in kg (ERP)
(kg)

21.50 €

1 4 Days 8633.33112UC 201641212.7F 201M1025.512150.6000

Loading...

  1. 1

Basic information

Main material grey cast iron Item Pillow Block Bearing Version 2 UCF
Version 1 flange bearing α 10° RoHS yes

This page is Pillow block bearing flange bearing, UCF, grey cast iron (24210), part number 24210-12201.
You can find the detail information about specifications and dimensions on part number 24210-12201.

Variation of this product

Part Number
24210-15202
24210-17203
24210-20204
24210-25205
24210-30206
24210-35207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B L L1 D3 LA=Bearing E=Hole spacing D A1 Housing Fastening screw(s) L2 L3 A2 Weight in kg (ERP)
(kg)

21.10 €

1 4 Days 8633.33112UC 202641512.7F 202M1025.512150.5900

20.45 €

1 4 Days 8633.33112UC 203641712.7F 203M1025.512150.5800

16.37 €

1 4 Days 8633.33112UC 204642012.7F 204M1025.512150.5600

17.69 €

1 4 Days 9535.83412UC 205702514.3F 205M102714160.8000

22.56 €

1 4 Days 10840.238.112UC 206833015.9F 206M103114181.1200

27.38 €

1 4 Days 11744.442.914UC 207923517.5F 207M123416191.3400

Tech Support