Pillow block bearing pedestal bearing, UCP, grey cast iron (24200) (24200-60212)

Pillow block bearing pedestal bearing, UCP, grey cast iron (24200) 24200-60212

Product Details:

Manufacturer part number: 24200-60212

Brand: NORELEM

Price: 98.41

Delivery time: 4 Days


Technical Data:

H1: 69.8

B: 241

H: 138

L: 70

H2: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24200-60212

Part Number
24200-60212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 B H L H2 L1 D3 E1 LA=Bearing E=Hole spacing D A1 Housing Fastening screw(s) Weight in kg (ERP)
(kg)

98.41 €

1 4 Days 69.8241138702565.12023UC 2121846025.4P 212M164.9000

Loading...

  1. 1

Basic information

Main material grey cast iron Item Pillow Block Bearing Version 2 UCP
Version 1 pedestal bearing α 10° RoHS yes

This page is Pillow block bearing pedestal bearing, UCP, grey cast iron (24200), part number 24200-60212.
You can find the detail information about specifications and dimensions on part number 24200-60212.

Variation of this product

Part Number
24200-12201
24200-15202
24200-17203
24200-20204
24200-25205
24200-30206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 B H L H2 L1 D3 E1 LA=Bearing E=Hole spacing D A1 Housing Fastening screw(s) Weight in kg (ERP)
(kg)

21.50 €

1 4 Days 30.2127653814311319UC 201951212.7P 201M100.6900

21.10 €

1 4 Days 30.2127653814311319UC 202951512.7P 202M100.6900

20.45 €

1 4 Days 30.2127653814311319UC 203951712.7P 203M100.6800

16.37 €

1 4 Days 33.3127653814311319UC 204952012.7P 204M100.6415

16.41 €

1 4 Days 36.5140713815341319UC 2051052514.3P 205M100.8100

23.13 €

1 4 Days 42.916584441738.11720UC 2061213015.9P 206M141.2400

Tech Support