Telescopic rail, full extension, steel (21334-54) (21334-54-0300)

Telescopic rail, full extension, steel (21334-54) 21334-54-0300

Product Details:

Manufacturer part number: 21334-54-0300

Brand: NORELEM

Price: 87.40

Delivery time: 4 Days


Technical Data:

A1: -

A2: 96

A3: -

A4: -

A5: 174


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-54-0300

Part Number
21334-54-0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1 A2 A3 A4 A5 A6 A7 Fp= load capacity/pair 50,000 cycl. L=Length Travel S Weight (ERP)
(kg)

87.40 €

1 4 Days -96--174--353002751.1740

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 35 B=Width 12.7 H=Height 51
Item Telescopic Rail Packaging type 1 piece = 1 pair Product type standard
Version 1 full extension PL Edelstahl no

This page is Telescopic rail, full extension, steel (21334-54), part number 21334-54-0300.
You can find the detail information about specifications and dimensions on part number 21334-54-0300.

Variation of this product

Part Number
21334-54-0350
21334-54-0400
21334-54-0450
21334-54-0500
21334-54-0550
21334-54-0600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1 A2 A3 A4 A5 A6 A7 Fp= load capacity/pair 50,000 cycl. L=Length Travel S Weight (ERP)
(kg)

91.96 €

1 4 Days 128---128224-353503501.4000

93.08 €

1 4 Days 128192--160288-504004001.6400

94.82 €

1 4 Days 128256--160320-504504501.8800

96.60 €

1 4 Days 128224288-192384-605005002.0900

100.53 €

1 4 Days 128224352-224416-605505502.3200

105.85 €

1 4 Days 128224352-256480-686006002.5600

Tech Support