Manufacturer part number: 21337-10-0400
Brand: NORELEM
Price: 343.37 €
Delivery time: 4 Days
L=Length: 400
L2: -
L3: 200
Loading per pair kg: 380
No. of holes: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21337-10-0400
Main material | high carbon steel | Surface finish body | galvanised | Assembly | side mounting |
---|---|---|---|---|---|
B=Width | 50 | D=Thread | M8 | H=Height | 30 |
Item | Telescopic Rail | L1 | 50 | Product type | standard |
Size | 50 | Version 1 | full extension | Version 2 | compact |
RoHS | yes | PL Edelstahl | no |
This page is Telescopic rail full extension, compact, carbon steel (21337-10), part number 21337-10-0400.
You can find the detail information about specifications and dimensions on part number 21337-10-0400.
Configure
Basic Attributes
L2
L=Length
L3
Loading per pair kg
No. of holes
Travel S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21337-10-0300 |
21337-10-0350 |
21337-10-0450 |
21337-10-0500 |
21337-10-0550 |
21337-10-0600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | L2 | L3 | Loading per pair kg | No. of holes | Travel S | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
258.50 € | 1 | 4 Days | 300 | - | 100 | 360 | 4 | 300 | 2.6600 | ||
300.92 € | 1 | 4 Days | 350 | - | 150 | 370 | 4 | 350 | 3.1000 | ||
385.81 € | 1 | 4 Days | 450 | - | 250 | 390 | 4 | 450 | 3.9800 | ||
428.24 € | 1 | 4 Days | 500 | - | 300 | 400 | 4 | 500 | 4.4300 | ||
470.69 € | 1 | 4 Days | 550 | 150 | - | 410 | 6 | 550 | 4.8700 | ||
513.13 € | 1 | 4 Days | 600 | 175 | - | 420 | 6 | 600 | 5.3100 |