Telescopic rail full extension, compact, carbon steel (21337-15) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21337-15-0400
21337-15-0450
21337-15-0500
21337-15-0550
21337-15-0600
21337-15-0650
21337-15-0700
21337-15-0750
21337-15-0800
21337-15-0850
21337-15-0900
21337-15-0950
21337-15-1000
21337-15-1050
21337-15-1100
21337-15-1150
21337-15-1200
21337-15-1250
21337-15-1300
21337-15-1400
21337-15-1500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length L2 L3 Loading per pair kg No. of holes Travel S Weight (ERP)
(kg)

482.83 €

1 4 Days 400-20044084005.2900

535.83 €

1 4 Days 450-25045084505.9500

605.50 €

1 4 Days 500-30046085006.6100

677.80 €

1 4 Days 550-35047085507.2700

735.61 €

1 4 Days 600-40048086007.9300

789.25 €

1 4 Days 650200-460126508.5900

848.95 €

1 4 Days 700225-440127009.2500

901.07 €

1 4 Days 750250-420127509.9100

956.97 €

1 4 Days 800275-4001280010.5700

1,014.04 €

1 4 Days 850300-3801285011.2300

1,068.84 €

1 4 Days 900325-3601290011.8900

1,124.73 €

1 4 Days 950350-3401295012.5600

1,162.11 €

1 4 Days 1000375-32012100013.2200

1,213.14 €

1 4 Days 1050400-31012105013.8800

1,268.29 €

1 4 Days 1100425-30012110014.5400

1,325.34 €

1 4 Days 1150450-29012115015.2000

1,377.87 €

1 4 Days 1200475-28012120015.8600

1,434.92 €

1 4 Days 1250500-27012125016.5200

1,487.05 €

1 4 Days 1300525-26012130017.1800

1,601.15 €

1 4 Days 1400575-24012140018.5000

1,710.33 €

1 4 Days 1500625-22012150019.8200

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body galvanised Assembly side mounting
B=Width 70 B1 25 D=Thread M8
H=Height 32 Item Telescopic Rail L1 50
Product type standard Size 70 Version 1 full extension
Version 2 compact RoHS yes PL Edelstahl no

Tech Support