Manufacturer part number: 21334-15-10350
Brand: NORELEM
Price: 39.27 €
Delivery time: 4 Days
Load capacity per pair (80,000 cycles): 43 kg
A1: -
A2: -
A3: -
A4: 180.8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21334-15-10350
Part Number
|
---|
21334-15-10350 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load capacity per pair (80,000 cycles) (kg) | A1 | A2 | A3 | A4 | A5 | A6 | A7 | A8 | L=Length | Travel S | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.27 € | 1 | 4 Days | 43 | - | - | - | 180.8 | - | - | 206 | - | 350 | 310 | 0.9948 |
Loading...
Main material | steel | Surface finish body | galvanised | Assembly | side mounting |
---|---|---|---|---|---|
A | 35 | B=Width | 12.7 | Form | A |
Form definition | Soft close | H=Height | 45.7 | Item | Telescopic Rail |
Packaging type | 1 piece = 1 pair | Product type | standard | Version 1 | full extension |
PL Edelstahl | no |
This page is Telescopic rail, full extension, load capacity up to 50 kg, form A, steel (21334), part number 21334-15-10350.
You can find the detail information about specifications and dimensions on part number 21334-15-10350.
Configure
Basic Attributes
A1
A2
A3
A5
A6
A8
Load capacity per pair (80,000 cycles)(kg)
A4
A7
L=Length
Travel S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21334-15-10400 |
21334-15-10450 |
21334-15-10500 |
21334-15-10550 |
21334-15-10600 |
21334-15-10650 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load capacity per pair (80,000 cycles) (kg) | A1 | A2 | A3 | A4 | A5 | A6 | A7 | A8 | L=Length | Travel S | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.73 € | 1 | 4 Days | 44 | 128 | - | - | 180.8 | - | - | 257 | - | 400 | 406 | 1.1400 | ||
40.45 € | 1 | 4 Days | 45 | 128 | 224 | - | - | - | - | 305 | - | 450 | 457 | 1.2700 | ||
41.21 € | 1 | 4 Days | 45 | 128 | 224 | - | 180.8 | - | - | 352 | - | 500 | 508 | 1.4400 | ||
42.88 € | 1 | 4 Days | 45 | 128 | 224 | - | 180.8 | - | - | 407 | 352 | 550 | 559 | 1.6200 | ||
45.14 € | 1 | 4 Days | 45 | 128 | 224 | 352 | - | 224 | - | - | 416 | 600 | 610 | 1.7700 | ||
46.26 € | 1 | 4 Days | 44 | 128 | 224 | 352 | 180.8 | 224 | - | - | 416 | 650 | 660 | 1.9200 |