Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Travel (mm) | Rail Length L (mm) | Load capacity per pair (80,000 cycles) (kg) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A6 (mm) | A7 (mm) | A8 (mm) | Activating force (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.99 € | 1 | 4 Days | 305 | 300 | 42 | - | - | - | - | - | - | - | 192 | 22 | 0.8242 | ||
54.37 € | 1 | 4 Days | 305 | 300 | 42 | - | - | - | - | - | - | - | 192 | 35 | 0.8272 | ||
47.72 € | 1 | 4 Days | 356 | 350 | 43 | 224 | - | - | 128 | - | - | - | 242 | 22 | 0.9814 | ||
55.31 € | 1 | 4 Days | 356 | 350 | 43 | 224 | - | - | 128 | - | - | - | 242 | 35 | 0.9833 | ||
48.70 € | 1 | 4 Days | 406 | 400 | 44 | 224 | 288 | - | 128 | - | - | - | 292 | 22 | 1.1200 | ||
56.39 € | 1 | 4 Days | 406 | 400 | 44 | 224 | 288 | - | 128 | - | - | - | 292 | 35 | 1.1300 | ||
49.90 € | 1 | 4 Days | 457 | 450 | 45 | 224 | 320 | - | 128 | - | 320 | - | 342 | 22 | 1.3100 | ||
57.46 € | 1 | 4 Days | 457 | 450 | 45 | 224 | 320 | - | 128 | - | 320 | - | 342 | 35 | 1.3100 | ||
51.42 € | 1 | 4 Days | 508 | 500 | 45 | 224 | 384 | - | 128 | - | 320 | - | 392 | 22 | 1.4700 | ||
59.31 € | 1 | 4 Days | 508 | 500 | 45 | 224 | 384 | - | 128 | - | 320 | - | 392 | 35 | 1.4700 | ||
54.21 € | 1 | 4 Days | 559 | 550 | 45 | 224 | 416 | - | 128 | 224 | 416 | - | 442 | 22 | 1.6200 | ||
62.24 € | 1 | 4 Days | 559 | 550 | 45 | 224 | 416 | - | 128 | 224 | 416 | - | 442 | 35 | 1.6200 | ||
56.21 € | 1 | 4 Days | 610 | 600 | 45 | 224 | 352 | 480 | 128 | 224 | 416 | - | 492 | 22 | 1.7500 | ||
64.49 € | 1 | 4 Days | 610 | 600 | 45 | 224 | 352 | 480 | 128 | 224 | 416 | - | 492 | 35 | 1.7600 | ||
58.03 € | 1 | 4 Days | 660 | 650 | 44 | 224 | 352 | 512 | 128 | 224 | 416 | 512 | 542 | 22 | 1.8900 | ||
66.65 € | 1 | 4 Days | 660 | 650 | 44 | 224 | 352 | 512 | 128 | 224 | 416 | 512 | 542 | 35 | 1.8900 | ||
62.04 € | 1 | 4 Days | 711 | 700 | 43 | 224 | 352 | 544 | 128 | 224 | 416 | 512 | 592 | 22 | 2.0600 | ||
70.88 € | 1 | 4 Days | 711 | 700 | 43 | 224 | 352 | 544 | 128 | 224 | 416 | 512 | 592 | 35 | 2.0600 |
Loading...
Type | Slide Shape | Rail Material | Steel | Height h(mm) | 45.7 |
---|---|---|---|---|---|
Width W(mm) | 12.7 | Surface finish body | Galvanised | Assembly | Side mounting |
Form | B | Form definition | Push to open | Item | Telescopic rail |
Product type | Standard | Version 1 | Full extension | A(mm) | 35 |
Packaging type | 1 piece = 1 pair | PL Edelstahl | No |
Configure
Basic Attributes
Travel(mm)
Rail Length L(mm)
Load capacity per pair (80,000 cycles)(kg)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A5(mm)
A6(mm)
A7(mm)
A8(mm)
Activating force(N)
Filter by standard shipping days
Optional Attributes