Telescopic rail, full extension, load capacity up to 50 kg, form C, steel (21334) (21334-15-30450)

Telescopic rail, full extension, load capacity up to 50 kg, form C, steel (21334) 21334-15-30450

Product Details:

Manufacturer part number: 21334-15-30450

Brand: NORELEM

Price: 53.57

Delivery time: 4 Days


Technical Data:

Load capacity per pair (80,000 cycles): 45 kg

Loading pair (10,000 cycles): 50 kg

A1: 128

A10: -

A11: 392


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-15-30450

Part Number
21334-15-30450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A1 A10 A11 A2 A3 A4 A5 A6 A7 A8 A9 L=Length Travel S Weight (ERP)
(kg)

53.57 €

1 4 Days 4550128-392-352--128--3204504571.3700

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 35 B=Width 12.7 Form C
Form definition latches in closed and open positions H=Height 45.7 Item Telescopic Rail
Packaging type 1 piece = 1 pair Product type standard Version 1 full extension
PL Edelstahl no

This page is Telescopic rail, full extension, load capacity up to 50 kg, form C, steel (21334), part number 21334-15-30450.
You can find the detail information about specifications and dimensions on part number 21334-15-30450.

Variation of this product

Part Number
21334-15-30300
21334-15-30350
21334-15-30400
21334-15-30500
21334-15-30550
21334-15-30600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A1 A10 A11 A2 A3 A4 A5 A6 A7 A8 A9 L=Length Travel S Weight (ERP)
(kg)

50.44 €

1 4 Days 4248--242224---96---3003050.9288

51.12 €

1 4 Days 4349128-292224---128---3503561.0700

52.34 €

1 4 Days 4450128-342224320--128---4004061.2300

55.31 €

1 4 Days 4550128-442-416--128--3205005081.5400

59.41 €

1 4 Days 4550128416492-352-480128--3205505591.7500

60.51 €

1 4 Days 4550128-542224352480-128224-4166006101.8600

Tech Support