Telescopic rail, full extension, load capacity up to 50 kg, form D, steel (21334) (21334-15-40148)

Telescopic rail, full extension, load capacity up to 50 kg, form D, steel (21334) 21334-15-40148

Product Details:

Manufacturer part number: 21334-15-40148

Brand: NORELEM

Price: 45.29

Delivery time: 4 Days


Technical Data:

Load capacity per pair (80,000 cycles): 45 kg

A1: 77.2

A10: -

A11: -

A12: 96


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-15-40148

Part Number
21334-15-40148
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
A1 A10 A11 A12 A2 A3 A4 A5 A6 A7 A8 A9 L=Length Travel S Weight (ERP)
(kg)

45.29 €

1 4 Days 4577.2--96--------1481380.4363

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 35 B=Width 12.7 Form D
Form definition latches in closed position H=Height 45.7 Item Telescopic Rail
Packaging type 1 piece = 1 pair Product type standard Version 1 full extension
PL Edelstahl no

This page is Telescopic rail, full extension, load capacity up to 50 kg, form D, steel (21334), part number 21334-15-40148.
You can find the detail information about specifications and dimensions on part number 21334-15-40148.

Variation of this product

Part Number
21334-15-40199
21334-15-40250
21334-15-40300
21334-15-40350
21334-15-40400
21334-15-40450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
A1 A10 A11 A12 A2 A3 A4 A5 A6 A7 A8 A9 L=Length Travel S Weight (ERP)
(kg)

41.94 €

1 4 Days 46128--141----60.5128--1992030.6050

38.85 €

1 4 Days 47128--192----60.596--2503540.7706

38.60 €

1 4 Days 48128--242224---60.596--3003050.9132

39.32 €

1 4 Days 49128--292224---60.5128--3503561.0800

40.48 €

1 4 Days 50128--342224320--60.5128--4004061.2200

41.39 €

1 4 Days 50128320-392224352--60.5128--4504571.3600

Tech Support