Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form E (21334-15) (Part Numbers)

Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg, Form E (21334-15)
· Soft close

· Push to open

· Auto-retraction

· Latches in open and closed positions

· Quick frontal release

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21334-15-5030027
21334-15-5030041
21334-15-5035027
21334-15-5035041
21334-15-5040027
21334-15-5040041
21334-15-5045027
21334-15-5045041
21334-15-5050027
21334-15-5050041
21334-15-5055027
21334-15-5055041
21334-15-5060027
21334-15-5060041
21334-15-5065027
21334-15-5065041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Travel
(mm)
Rail Length L
(mm)
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
Close/open force N per rail Weight (ERP)
(kg)

42.78 €

1 4 Days 2863004248-------23114-270.9043

44.97 €

1 4 Days 2863004248-------23127-410.9037

43.55 €

1 4 Days 3563504349224--128---28114-271.0500

45.77 €

1 4 Days 3563504349224--128---28127-411.0400

44.78 €

1 4 Days 4064004450224288-128---33114-271.2000

47.09 €

1 4 Days 4064004450224288-128---33127-411.2000

45.77 €

1 4 Days 4574504550224320-128-320-38114-271.3600

48.02 €

1 4 Days 4574504550224320-128-320-38127-411.3500

46.78 €

1 4 Days 5085004550224384-128---43114-271.5200

49.09 €

1 4 Days 5085004550224384-128---43127-411.5200

48.36 €

1 4 Days 5595504550224416-128-416-48114-271.7000

50.73 €

1 4 Days 5595504550224416-128-416-48127-411.7000

50.31 €

1 4 Days 6106004550224352480128224416-53114-271.8200

52.81 €

1 4 Days 6106004550224352480128224416-53127-411.8200

51.63 €

1 4 Days 660650444922435251212822441654458114-271.9600

54.23 €

1 4 Days 660650444922435251212822441654458127-411.9600

Loading...

  1. 1

Basic information

Type Slide Shape Rail Material Steel Height h(mm) 45.7
Width W(mm) 12.7 Surface finish body Galvanised Assembly Side mounting
Form E Form definition Self-retraction Item Telescopic rail
Product type Standard Version 1 Full extension A(mm) 35
Packaging type 1 piece = 1 pair PL Edelstahl No

Tech Support