Telescopic rail, partial extension, form A, steel (21334) (Part Numbers)

Telescopic rail, partial extension, form A, steel (21334)
· Latches in open and closed positions

· Quick frontal release

· Smooth running

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21334-30-10250
21334-30-10300
21334-30-10350
21334-30-10400
21334-30-10450
21334-30-10500
21334-30-10550
21334-30-10600
21334-30-10650
21334-30-10700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A1 A10 A2 A3 A4 A5 A6 A7 A8 A9 L=Length Travel S Weight (ERP)
(kg)

23.49 €

1 4 Days 3550-192---96----2501630.4538

24.11 €

1 4 Days 3550224242---96----3002050.5196

26.18 €

1 4 Days 3550224292---128----3502600.6373

25.32 €

1 4 Days 3550224342-320-128----4002810.7145

26.05 €

1 4 Days 3548224392-352-128224---4503310.0008

27.83 €

1 4 Days 3445224442-416-128224---5003760.8708

28.98 €

1 4 Days 3342224492352-480128224320--5504150.9742

30.29 €

1 4 Days 3240224542352480-128224320--6004510.5300

31.40 €

1 4 Days 3137224592352544-1282243204165446504881.1700

33.38 €

1 4 Days 3035224642352544-128224288416-7005261.2700

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 35 B=Width 12.7 Form A
Form definition latches in closed position H=Height 35 Item Telescopic Rail
Packaging type 1 piece = 1 pair Product type standard Version 1 partial extension
PL Edelstahl no

Tech Support