Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21334-01-0200 |
21334-01-0250 |
21334-01-0300 |
21334-01-0350 |
21334-01-0400 |
21334-01-0450 |
21334-01-0500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Travel (mm) | Rail Length L (mm) | Load capacity per pair (80,000 cycles) (kg) | A (mm) | A2 (mm) | A3 (mm) | A4 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
26.47 € | 1 | 4 Days | 145.2 | 200 | 13 | 14 | - | - | 160 | 0.3000 | ||
28.22 € | 1 | 4 Days | 182.5 | 250 | 15 | 32 | - | - | 192 | 0.3600 | ||
30.02 € | 1 | 4 Days | 219.8 | 300 | 18 | 18 | 128 | - | 256 | 0.4400 | ||
31.75 € | 1 | 4 Days | 257.1 | 350 | 20 | 36 | 128 | 160 | 288 | 0.5200 | ||
33.87 € | 1 | 4 Days | 294.4 | 400 | 20 | 22 | 160 | 192 | 352 | 0.5800 | ||
35.58 € | 1 | 4 Days | 331.7 | 450 | 20 | 40 | 160 | 192 | 384 | 0.6600 | ||
37.32 € | 1 | 4 Days | 369 | 500 | 18 | 26 | 192 | 224 | 448 | 0.7400 |
Loading...
Type | Slide Shape | Rail Material | Steel | Height h(mm) | 27.14 |
---|---|---|---|---|---|
Width W(mm) | 9.5 | Surface finish body | Galvanised | Assembly | Side mounting |
Item | Telescopic rail | Product type | Standard | Version 1 | Partial extension |
A1(mm) | 32 | Packaging type | 1 piece = 1 pair | PL Edelstahl | No |
Configure
Basic Attributes
Travel(mm)
Rail Length L(mm)
Load capacity per pair (80,000 cycles)(kg)
A(mm)
A2(mm)
A3(mm)
A4(mm)
Filter by standard shipping days
Optional Attributes