Telescopic rail, ball-bearing steel (21340) (21340-280370)

Telescopic rail, ball-bearing steel (21340) 21340-280370

Product Details:

Manufacturer part number: 21340-280370

Brand: NORELEM

Price: 166.26

Delivery time: 4 Days


Technical Data:

B=Width: 28

B1: 15

C0Y: 2445 N

C0Z: 1711 N

D: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21340-280370

Part Number
21340-280370
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width B1 C0Y
(N)
C0Z
(N)
D D1 H=Height H1 H2 L max. L=Length Mx
(Nm)
My
(Nm)
Mz
(Nm)
No. of holes R Size Travel S Weight (ERP)
(kg)
Approx. weight
(kg/m)

166.26 €

1 4 Days 281524451711M5M51312.257.5117037050.421330551281900.75602.02

Loading...

  1. 1

Basic information

Main material ball-bearing steel Item Telescopic Rail PL Edelstahl no

This page is Telescopic rail, ball-bearing steel (21340), part number 21340-280370.
You can find the detail information about specifications and dimensions on part number 21340-280370.

Variation of this product

Part Number
21340-280290
21340-280450
21340-280530
21340-280610
21340-350290
21340-350370
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width B1 C0Y
(N)
C0Z
(N)
D D1 H=Height H1 H2 L max. L=Length Mx
(Nm)
My
(Nm)
Mz
(Nm)
No. of holes R Size Travel S Weight (ERP)
(kg)
Approx. weight
(kg/m)

144.78 €

1 4 Days 281519341345M5M51312.257.5117029039.613218841281480.59142.02

185.06 €

1 4 Days 281529552069M5M51312.257.5117045061.231444961282320.92002.02

201.19 €

1 4 Days 281534662426M5M51312.257.511705307243562171282741.10002.02

225.35 €

1 4 Days 281539862790M5M51312.257.5117061082.857582181283151.24102.02

179.73 €

1 4 Days 3515.820601442M6M6171610149029046.914620842351590.88003.05

206.60 €

1 4 Days 3515.826381847M6M6171610149037059.923834052352031.12603.05

Tech Support