Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21334-10-0150 |
21334-10-0200 |
21334-10-0250 |
21334-10-0300 |
21334-10-0350 |
21334-10-0400 |
21334-10-0450 |
21334-10-0500 |
21334-10-0550 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Travel (mm) | Rail Length L (mm) | Loading per pair kg | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.33 € | 1 | 4 Days | 147.5 | 150 | 12 | 78 | - | - | - | - | 0.0003 | ||
56.33 € | 1 | 4 Days | 209 | 200 | 16 | 128 | - | - | - | - | 0.4300 | ||
61.09 € | 1 | 4 Days | 259 | 250 | 25 | 128 | - | - | - | - | 0.5511 | ||
61.88 € | 1 | 4 Days | 308 | 300 | 32 | 128 | 224 | - | - | - | 0.6690 | ||
63.69 € | 1 | 4 Days | 357 | 350 | 35 | 128 | 224 | - | - | - | 0.7804 | ||
67.26 € | 1 | 4 Days | 406 | 400 | 45 | 128 | 224 | 320 | - | - | 0.9100 | ||
68.78 € | 1 | 4 Days | 456 | 450 | 45 | 128 | 224 | 352 | - | - | 1.0200 | ||
76.74 € | 1 | 4 Days | 505 | 500 | 35 | 128 | 224 | 352 | 416 | - | 1.1300 | ||
79.65 € | 1 | 4 Days | 554 | 550 | 30 | 128 | 224 | 352 | 448 | 489 | 1.2400 |
Loading...
Type | Slide Shape | Rail Material | Steel | Height h(mm) | 26.3 |
---|---|---|---|---|---|
Width W(mm) | 12.7 | Surface finish body | Galvanised | Assembly | Side mounting |
Item | Telescopic rail | Product type | Standard | Version 1 | Partial extension |
A(mm) | 26 | Packaging type | 1 piece = 1 pair | PL Edelstahl | No |
Configure
Basic Attributes
Travel(mm)
Rail Length L(mm)
Loading per pair kg
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A5(mm)
Filter by standard shipping days
Optional Attributes