Manufacturer part number: 21334-25-0300
Brand: NORELEM
Price: 34.00 €
Delivery time: 4 Days
A1: 128
A2: 160
A3: 224
A4: 256
L=Length: 300
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21334-25-0300
Main material | steel | Surface finish body | galvanised | Assembly | side mounting |
---|---|---|---|---|---|
A | 26 | B=Width | 9.5 | H=Height | 35.3 |
Item | Telescopic Rail | Packaging type | 1 piece = 1 pair | Product type | standard |
Version 1 | partial extension both sides | PL Edelstahl | no |
This page is Telescopic rail, partial extension both side, load capacity up to 50 kg, steel (21334), part number 21334-25-0300.
You can find the detail information about specifications and dimensions on part number 21334-25-0300.
Configure
Basic Attributes
A1
A2
A3
A4
L=Length
Loading per pair kg
Travel S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21334-25-0350 |
21334-25-0400 |
21334-25-0450 |
21334-25-0500 |
21334-25-0550 |
21334-25-0600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A1 | A2 | A3 | A4 | L=Length | Loading per pair kg | Travel S | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
34.79 € | 1 | 4 Days | 160 | 192 | 256 | 288 | 350 | 50 | 246.1 | 0.6517 | ||
35.54 € | 1 | 4 Days | 192 | 224 | 320 | 352 | 400 | 45 | 283.4 | 0.7453 | ||
36.13 € | 1 | 4 Days | 224 | 256 | 352 | 384 | 450 | 40 | 320.7 | 0.8447 | ||
36.78 € | 1 | 4 Days | 256 | 288 | 416 | 448 | 500 | 40 | 358 | 0.9336 | ||
37.54 € | 1 | 4 Days | 256 | 288 | 480 | 512 | 550 | 35 | 395.3 | 1.0300 | ||
38.17 € | 1 | 4 Days | 288 | 320 | 512 | 544 | 600 | 35 | 432.6 | 1.1300 |