Manufacturer part number: 21334-35-0450
Brand: NORELEM
Price: 81.32 €
Delivery time: 4 Days
A1: 350
A2: 350
L=Length: 450
Loading per pair kg: 55
Travel S: 473
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21334-35-0450
Main material | steel | Surface finish body | galvanised | Assembly | side mounting |
---|---|---|---|---|---|
A | 50 | B=Width | 17.5 | H=Height | 53.4 |
Item | Telescopic Rail | Packaging type | 1 piece = 1 pair | Product type | standard |
Version 1 | over extension | PL Edelstahl | no |
This page is Telescopic rail, over extension, steel (21334-35), part number 21334-35-0450.
You can find the detail information about specifications and dimensions on part number 21334-35-0450.
Configure
Part Number |
---|
21334-35-0350 |
21334-35-0400 |
21334-35-0500 |
21334-35-0550 |
21334-35-0600 |
21334-35-0700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A1 | A2 | L=Length | Loading per pair kg | Travel S | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
75.21 € | 1 | 4 Days | 250 | 250 | 350 | 51 | 374 | 1.8000 | ||
77.98 € | 1 | 4 Days | 300 | 300 | 400 | 53 | 424 | 2.0800 | ||
84.48 € | 1 | 4 Days | 400 | 400 | 500 | 55 | 522 | 2.6100 | ||
87.37 € | 1 | 4 Days | 450 | 450 | 550 | 55 | 571 | 2.9100 | ||
96.54 € | 1 | 4 Days | 500 | 500 | 600 | 53 | 620 | 3.1600 | ||
103.73 € | 1 | 4 Days | 600 | 600 | 700 | 50 | 731 | 3.6900 |