Telescopic rail, full extension, steel (21334-53) (21334-53-0300)

Telescopic rail, full extension, steel (21334-53) 21334-53-0300

Product Details:

Manufacturer part number: 21334-53-0300

Brand: NORELEM

Price: 71.03

Delivery time: 4 Days


Technical Data:

A1: -

A2: 96

A3: 224

A4: -

A5: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-53-0300

Part Number
21334-53-0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1 A2 A3 A4 A5 A6 A7 A8 L=Length Travel S Weight (ERP)
(kg)

71.03 €

1 4 Days -96224--192--3003001.3000

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 35 B=Width 12.7 Fp= load capacity/pair 50,000 cycl. 68
H=Height 51 Item Telescopic Rail Packaging type 1 piece = 1 pair
Product type standard Version 1 full extension PL Edelstahl no

This page is Telescopic rail, full extension, steel (21334-53), part number 21334-53-0300.
You can find the detail information about specifications and dimensions on part number 21334-53-0300.

Variation of this product

Part Number
21334-53-0250
21334-53-0350
21334-53-0400
21334-53-0450
21334-53-0500
21334-53-0550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1 A2 A3 A4 A5 A6 A7 A8 L=Length Travel S Weight (ERP)
(kg)

69.47 €

1 4 Days -96160--160--2502501.0700

72.42 €

1 4 Days 128256---96256-3503501.5200

74.60 €

1 4 Days 128192320--128288-4004001.7600

76.16 €

1 4 Days 128256352--160352-4504502.0000

78.09 €

1 4 Days 128224288416-192384-5005002.2100

81.12 €

1 4 Days 128224352448-192448-5505502.4400

Tech Support