Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21334-63-0305 |
21334-63-0356 |
21334-63-0406 |
21334-63-0457 |
21334-63-0508 |
21334-63-0559 |
21334-63-0610 |
21334-63-0660 |
21334-63-0711 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Travel (mm) | Rail Length L (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | A6 (mm) | A7 (mm) | A8 (mm) | A9 (mm) | A10 (mm) | Fp1= load capacity/pair 10.000 cycl. | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.40 € | 1 | 4 Days | 330 | 305 | - | - | 209.5 | 234.9 | 260.3 | - | - | 200.1 | 212.8 | 225.5 | 68 | 1.2800 | ||
172.91 € | 1 | 4 Days | 381 | 356 | - | - | 260.3 | 285.7 | 311.1 | - | - | 250.9 | 263.6 | 276.3 | 67 | 1.5400 | ||
175.54 € | 1 | 4 Days | 432 | 406 | - | - | 311.1 | 336.5 | 361.9 | - | - | 301.7 | 314.4 | 327.1 | 67 | 1.7100 | ||
181.76 € | 1 | 4 Days | 483 | 457 | 177.8 | 314.4 | 361.9 | 387.3 | 412.7 | 143 | 279.4 | 352.5 | 365.2 | 377.9 | 66 | 1.9300 | ||
187.51 € | 1 | 4 Days | 533 | 508 | 203.2 | 365.2 | 412.7 | 438.1 | 463.5 | 168.4 | 330.2 | 403.3 | 416 | 428.7 | 66 | 2.1500 | ||
192.25 € | 1 | 4 Days | 584 | 559 | 228.6 | 416 | 463.5 | 488.9 | 514.3 | 193.8 | 381 | 454.1 | 466.8 | 479.5 | 64 | 2.3800 | ||
201.98 € | 1 | 4 Days | 635 | 610 | 254 | 466.8 | 514.3 | 539.7 | 565.1 | 219.2 | 431.8 | 504.9 | 517.6 | 530.3 | 61 | 2.5700 | ||
208.08 € | 1 | 4 Days | 686 | 660 | 279.4 | 517.6 | 565.1 | 590.5 | 615.9 | 244.6 | 482.6 | 555.7 | 568.4 | 581.1 | 58 | 2.8300 | ||
214.07 € | 1 | 4 Days | 737 | 711 | 304.8 | 568.4 | 615.9 | 641.3 | 666.7 | 270 | 533.4 | 606.5 | 619.2 | 631.9 | 55 | 3.0500 |
Loading...
Type | Slide Shape | Rail Material | Steel | Height h(mm) | 50.8 |
---|---|---|---|---|---|
Width W(mm) | 12.7 | Surface finish body | Galvanised | Assembly | Side mounting |
Item | Telescopic rail | Product type | Standard | Version 1 | Over extension |
A(mm) | 16 | Packaging type | 1 piece = 1 pair | PL Edelstahl | No |
Configure
Basic Attributes
Travel(mm)
Rail Length L(mm)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A5(mm)
A6(mm)
A7(mm)
A8(mm)
A9(mm)
A10(mm)
Fp1= load capacity/pair 10.000 cycl.
Filter by standard shipping days
Optional Attributes