Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg (21334-65)

Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg (21334-65)
· Latches in closed position

· Suitable for flat mounting

· Smooth running

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21334-65-0305
21334-65-0356
21334-65-0406
21334-65-0457
21334-65-0508
21334-65-0559
21334-65-0610
21334-65-0660
21334-65-0711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Travel
(mm)
Rail Length L
(mm)
Loading per pair kg A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
Weight (ERP)
(kg)

56.91 €

1 4 Days 33030568-162.1209.5235260.3222.21.2700

59.41 €

1 4 Days 38135667-212.8260.3285.7311.12731.4900

61.38 €

1 4 Days 43240667-263.6311.1336.5361.9323.81.7000

63.27 €

1 4 Days 48345766212.8314.4361.9387.3412.7374.61.9200

65.33 €

1 4 Days 53350866238.2365.2412.7438.1463.5425.42.1400

67.30 €

1 4 Days 58455964263.6416463.5488.9514.3476.22.3700

69.08 €

1 4 Days 63561061289466.8514.3539.7565.15272.5600

71.13 €

1 4 Days 68666058314.4517.6565.1590.5615.9577.82.7700

73.08 €

1 4 Days 73771155339.8568.4615.9641.3666.7628.63.0100

Loading...

  1. 1

Basic information

Type Slide Shape Rail Material Steel Height h(mm) 50.8
Width W(mm) 12.7 Surface finish body Galvanised Assembly Side mounting
Item Telescopic rail Product type Standard Version 1 Over extension
A(mm) 16 Packaging type 1 piece = 1 pair PL Edelstahl No

Tech Support