Telescopic rail, over extension, steel (21334-70) (21334-70-0406)

Telescopic rail, over extension, steel (21334-70) 21334-70-0406

Product Details:

Manufacturer part number: 21334-70-0406

Brand: NORELEM

Price: 150.45

Delivery time: 4 Days


Technical Data:

A1: -

A2: 250.8

A3: 361.9

A4: 374.6

A5: 15.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-70-0406

Part Number
21334-70-0406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1 A2 A3 A4 A5 A9 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

150.45 €

1 4 Days -250.8361.9374.615.5263.5406654291.8700

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 15.9 A6 12.7 A7 123.8
B=Width 19.1 H=Height 35.3 Item Telescopic Rail
Packaging type 1 piece = 1 pair Product type standard Version 1 over extension
PL Edelstahl no

This page is Telescopic rail, over extension, steel (21334-70), part number 21334-70-0406.
You can find the detail information about specifications and dimensions on part number 21334-70-0406.

Variation of this product

Part Number
21334-70-0305
21334-70-0356
21334-70-0457
21334-70-0508
21334-70-0559
21334-70-0610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1 A2 A3 A4 A5 A9 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

124.13 €

1 4 Days -149.2260.327316.1161.9305703271.3800

137.13 €

1 4 Days -200311.1323.816.3212.7356673781.6100

163.07 €

1 4 Days 212.7301.6412.7425.415.7314.3457634802.1000

176.45 €

1 4 Days 238.1352.4463.5476.215.9365.1508605302.3500

189.00 €

1 4 Days 263.5403.2514.352716.1415.9559555812.6000

202.13 €

1 4 Days 288.9454565.1577.816.3466.7610506322.7800

Tech Support