Telescopic rail, over extension, steel (21334-90) (21334-90-0406)

Telescopic rail, over extension, steel (21334-90) 21334-90-0406

Product Details:

Manufacturer part number: 21334-90-0406

Brand: NORELEM

Price: 142.51

Delivery time: 4 Days


Technical Data:

A1: 153.7

A2: -

A3: -

A4: -

A5: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-90-0406

Part Number
21334-90-0406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1 A2 A3 A4 A5 A6 A7 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

142.51 €

1 4 Days 153.7----162.6336.5406714571.7600

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 16 B=Width 12.7 H=Height 51.6
Item Telescopic Rail Packaging type 1 piece = 1 pair Product type standard
Version 1 over extension PL Edelstahl no

This page is Telescopic rail, over extension, steel (21334-90), part number 21334-90-0406.
You can find the detail information about specifications and dimensions on part number 21334-90-0406.

Variation of this product

Part Number
21334-90-0457
21334-90-0508
21334-90-0559
21334-90-0610
21334-90-0660
21334-90-0711
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1 A2 A3 A4 A5 A6 A7 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

147.25 €

1 4 Days 178.8--164.8--387.3457765081.9900

156.73 €

1 4 Days 203.8-172.1203.2--438.1508805592.2100

161.46 €

1 4 Days 228.8--213-407488.9559826102.4600

170.98 €

1 4 Days 253.8254273.7--457.8539.7610816602.7000

175.72 €

1 4 Days 278.7140.3232.4269.1-508.6590.5660787112.9400

180.42 €

1 4 Days 303.8191.1283.2304.8526559.4641.4711737623.1600

Tech Support