Manufacturer part number: 21334-94-0300
Brand: NORELEM
Price: 194.91 €
Delivery time: 4 Days
A1: -
A2: -
A3: 192
A4: 224
A5: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21334-94-0300
Main material | stainless steel | Surface finish body | bright | Assembly | side mounting |
---|---|---|---|---|---|
A | 26 | B=Width | 19.1 | Fp= load capacity/pair 50,000 cycl. | 90 |
H=Height | 53 | Item | Telescopic Rail | Packaging type | 1 piece = 1 pair |
Product type | standard | Version 1 | over extension | PL Edelstahl | yes |
This page is Telescopic rail, over extension, stainless steel (21334), part number 21334-94-0300.
You can find the detail information about specifications and dimensions on part number 21334-94-0300.
Configure
Basic Attributes
A1
A2
A5
A6
A3
A4
L=Length
Travel S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21334-94-0350 |
21334-94-0400 |
21334-94-0450 |
21334-94-0500 |
21334-94-0550 |
21334-94-0600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A1 | A2 | A3 | A4 | A5 | A6 | L=Length | Travel S | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
209.58 € | 1 | 4 Days | - | - | 224 | 256 | - | - | 350 | 373 | 1.9500 | ||
235.62 € | 1 | 4 Days | 160 | 192 | 288 | 320 | 128 | 160 | 400 | 423 | 2.2500 | ||
252.18 € | 1 | 4 Days | 192 | 224 | 352 | 384 | 160 | 192 | 450 | 473 | 2.5600 | ||
266.23 € | 1 | 4 Days | 192 | 224 | 384 | 416 | 192 | 224 | 500 | 523 | 2.8900 | ||
281.64 € | 1 | 4 Days | 256 | 288 | 448 | 480 | 224 | 256 | 550 | 573 | 3.1200 | ||
296.73 € | 1 | 4 Days | 256 | 288 | 480 | 512 | 256 | 288 | 600 | 623 | 3.4100 |