Telescopic rail, full extension, steel (21335) (21335-0400)

Telescopic rail, full extension, steel (21335) 21335-0400

Product Details:

Manufacturer part number: 21335-0400

Brand: NORELEM

Price: 102.52

Delivery time: 4 Days


Technical Data:

Load capacity per pair (80,000 cycles): 45 kg

A1: 160

A2: 192

A3: -

A4: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-0400

Part Number
21335-0400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
A1 A2 A3 A4 A5 A6 A7 L=Length Travel S Weight (ERP)
(kg)

102.52 €

1 4 Days 45160192--128160288400400.21.9700

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 26 B=Width 17.5 H=Height 54
Item Telescopic Rail Packaging type 1 piece = 1 pair Product type standard
Version 1 full extension PL Edelstahl no

This page is Telescopic rail, full extension, steel (21335), part number 21335-0400.
You can find the detail information about specifications and dimensions on part number 21335-0400.

Variation of this product

Part Number
21335-0450
21335-0500
21335-0550
21335-0600
21335-0700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
A1 A2 A3 A4 A5 A6 A7 L=Length Travel S Weight (ERP)
(kg)

106.54 €

1 4 Days 45192224--160192320450449.42.2500

108.43 €

1 4 Days 50160192256288192224384500498.62.5600

110.19 €

1 4 Days 50192224288320192224416550547.62.8500

114.32 €

1 4 Days 502242563523842242564806005973.1300

125.88 €

1 4 Days 55288320448480256288576700695.43.8000

Tech Support