Telescopic rail, over extension, steel (21335-05) (21335-05-0700)

Telescopic rail, over extension, steel (21335-05) 21335-05-0700

Product Details:

Manufacturer part number: 21335-05-0700

Brand: NORELEM

Price: 125.11

Delivery time: 4 Days


Technical Data:

Load capacity per pair (80,000 cycles): 78 kg

Loading pair (10,000 cycles): 90 kg

A1: 288

A2: 416

A3: 576


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-05-0700

Part Number
21335-05-0700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A1 A2 A3 A4 A5 A6 A7 A8 L=Length Travel S Weight (ERP)
(kg)

125.11 €

1 4 Days 78902884165766082562885766087007334.0700

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 26 B=Width 17.5 H=Height 54
Item Telescopic Rail Packaging type 1 piece = 1 pair Product type standard
Version 1 over extension PL Edelstahl no

This page is Telescopic rail, over extension, steel (21335-05), part number 21335-05-0700.
You can find the detail information about specifications and dimensions on part number 21335-05-0700.

Variation of this product

Part Number
21335-05-0300
21335-05-0350
21335-05-0400
21335-05-0450
21335-05-0500
21335-05-0550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A1 A2 A3 A4 A5 A6 A7 A8 L=Length Travel S Weight (ERP)
(kg)

98.71 €

1 4 Days 8090--224256---2563003401.6500

102.40 €

1 4 Days 8090--224256---2563503891.9500

104.96 €

1 4 Days 8292160192320352128160-3524004382.2500

109.63 €

1 4 Days 84951601923203521281603203524504872.5300

114.03 €

1 4 Days 90100192224416448160192-4165005372.8400

117.15 €

1 4 Days 90100224-448480160192-4485505863.1000

Tech Support