Telescopic rail double (21336) (21336-1280210)

Telescopic rail double (21336) 21336-1280210

Product Details:

Manufacturer part number: 21336-1280210

Brand: NORELEM

Price: 260.17

Delivery time: 4 Days


Technical Data:

B=Width: 28

C0Y: 432 N

C0Z: 302 N

D for screw: M5

Form: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21336-1280210

Part Number
21336-1280210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width C0Y
(N)
C0Z
(N)
D for screw Form Form definition H=Height H2 L=Length No. of holes Size Travel S Weight (ERP)
(kg)

260.17 €

1 4 Days 28432302M5Awith tapped holes267.52103282320.8535

Loading...

  1. 1

Basic information

Item Telescopic Rail Version 1 double-t form RoHS yes

This page is Telescopic rail double (21336), part number 21336-1280210.
You can find the detail information about specifications and dimensions on part number 21336-1280210.

Variation of this product

Part Number
21336-1280370
21336-1280450
21336-1280530
21336-1350370
21336-1350450
21336-1350530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width C0Y
(N)
C0Z
(N)
D for screw Form Form definition H=Height H2 L=Length No. of holes Size Travel S Weight (ERP)
(kg)

347.95 €

1 4 Days 28968471M5Awith tapped holes267.53705283801.4900

387.66 €

1 4 Days 281169385M5Awith tapped holes267.54506284641.8400

430.08 €

1 4 Days 281107325M5Awith tapped holes267.55307285482.1900

393.38 €

1 4 Days 351025718M6Awith tapped holes34103705354062.1900

458.63 €

1 4 Days 351250793M6Awith tapped holes34104506354942.7500

498.29 €

1 4 Days 351685728M6Awith tapped holes34105307355583.2400

Tech Support