Telescopic rail S-form, ball-bearing steel (21342) (21342-280290)

Telescopic rail S-form, ball-bearing steel (21342) 21342-280290

Product Details:

Manufacturer part number: 21342-280290

Brand: NORELEM

Price: 448.06

Delivery time: 4 Days


Technical Data:

A: 24.5

A1: 36

B=Width: 85

C0Y: 570 N

D1: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21342-280290

Part Number
21342-280290
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A1 B=Width C0Y
(N)
D1 H=Height L max. L=Length No. of holes Size Travel S Weight (ERP)
(kg)
Approx. weight
(kg/m)

448.06 €

1 4 Days 24.53685570M51714902904 (3 accessible)282961.81106.4

Loading...

  1. 1

Basic information

Main material ball-bearing steel Item Telescopic Rail Version 1 s-form
RoHS yes

This page is Telescopic rail S-form, ball-bearing steel (21342), part number 21342-280290.
You can find the detail information about specifications and dimensions on part number 21342-280290.

Variation of this product

Part Number
21342-280370
21342-280450
21342-280530
21342-280610
21342-350450
21342-350530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A A1 B=Width C0Y
(N)
D1 H=Height L max. L=Length No. of holes Size Travel S Weight (ERP)
(kg)
Approx. weight
(kg/m)

477.87 €

1 4 Days 24.53685769M51714903705 (4 accessible)283802.39006.4

520.59 €

1 4 Days 24.53685969M51714904506 (4 accessible)284642.70006.4

568.92 €

1 4 Days 24.536851170M51714905307 (6 accessible)285483.40006.4

601.16 €

1 4 Days 24.536851376M51714906108 (6 accessible)286303.90806.4

615.11 €

1 4 Days 30.5431041250M622.517304506 (5 accessible)354944.6000-

675.14 €

1 4 Days 30.5431041685M622.517305307 (6 accessible)355585.4600-

Tech Support