Elastomer dog coupling with conical hub+shaft collar, aluminium (23021) (23021-017)

Elastomer dog coupling with conical hub+shaft collar, aluminium (23021) 23021-017

Product Details:

Manufacturer part number: 23021-017

Brand: NORELEM

Price: 173.13

Delivery time: 4 Days


Technical Data:

D1/D2=fastening hole: 9

L3: 21

Radial spring stiffness: 2100 N/mm

D3: 22

B: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23021-017

Part Number
23021-017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1/D2=fastening hole L3 Radial spring stiffness
(N/mm)
D3 B L=Length D5 D4=Outside diameter L2 D6 L1 Moment of inertia
(10⁻³ kgm²)
Max. axial shaft displacement ± D1/D2 max. Static resistance to torsion
(Nm/arcmin)
B1 C (DIN 912-12.9) Max. lateral shaft displacement D1/D2 min. Tightening torque of screws
(Nm)
max. rpm Nominal torque
(Nm)
Size Weight in kg (ERP)
(kg)

173.13 €

1 4 Days 92121002212669.5401618250.050.5190.2436x M40.1932400017170.2699

Loading...

  1. 1

Basic information

Version 1 with conical hub and shaft collar Component material polyurethane Main material aluminium
Item Elastomer Dog Coupling RoHS yes

This page is Elastomer dog coupling with conical hub+shaft collar, aluminium (23021), part number 23021-017.
You can find the detail information about specifications and dimensions on part number 23021-017.

Variation of this product

Part Number
23021-010
23021-043
23021-060
23021-150
23021-320
23021-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1/D2=fastening hole L3 Radial spring stiffness
(N/mm)
D3 B L=Length D5 D4=Outside diameter L2 D6 L1 Moment of inertia
(10⁻³ kgm²)
Max. axial shaft displacement ± D1/D2 max. Static resistance to torsion
(Nm/arcmin)
B1 C (DIN 912-12.9) Max. lateral shaft displacement D1/D2 min. Tightening torque of screws
(Nm)
max. rpm Nominal torque
(Nm)
Size Weight in kg (ERP)
(kg)

140.00 €

1 4 Days 615.56001710508.5321310.518.50.0150.5140.0424x M30.1623000010100.1416

230.23 €

1 4 Days 1025250029147812.5501827300.190.5240.434x M50.11261900043430.4904

251.16 €

1 4 Days 1225260030147812.5551827300.280.5260.634x M50.11261750060600.6444

309.77 €

1 4 Days 1230330040159014.5652030350.651361.0548x M50.1176150001501501.0000

389.31 €

1 4 Days 18404500461811416.5802438452140244x M80.122030120003203202.0470

549.43 €

1 4 Days 20495900582213820.51002847555.61485.854x M100.15225095005005003.7910

Tech Support