Manufacturer part number: 23368-1732
Brand: NORELEM
Price: 44.02 €
Delivery time: 4 Days
L2: 11
L1: 21
Max. axial force F kN with tightening torque MS: 18
Surface pressure on hub P: 100 N/mm²
Tightening torque MS: 110 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23368-1732
Part Number
|
---|
23368-1732 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L2 | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | L | SW | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.02 € | 1 | 4 Days | 11 | 21 | 18 | 100 | 110 | 17 | 174 | 32 | 33 | 30 | 0.1319 |
Loading...
Version 1 | with central nut | Item | Keyless Locking Coupling | Form | B |
---|---|---|---|---|---|
RoHS | yes |
This page is Keyless locking coupling with central nut, form B (23368), part number 23368-1732.
You can find the detail information about specifications and dimensions on part number 23368-1732.
Configure
Basic Attributes
L2
L1
Max. axial force F kN with tightening torque MS
Surface pressure on hub P(N/mm²)
Tightening torque MS(Nm)
D=internal diameter
Max. torque M Nm with tightening torque MS
D1=Outside diameter
L
SW
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23368-1832 |
23368-2035 |
23368-2235 |
23368-2438 |
23368-2538 |
23368-3045 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L2 | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | L | SW | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.66 € | 1 | 4 Days | 11 | 21 | 21 | 92 | 110 | 18 | 198 | 32 | 33 | 30 | 0.1243 | ||
52.48 € | 1 | 4 Days | 11 | 23 | 26 | 82 | 150 | 20 | 258 | 35 | 35 | 32 | 0.1547 | ||
52.48 € | 1 | 4 Days | 11 | 23 | 27 | 80 | 150 | 22 | 293 | 35 | 35 | 32 | 0.1376 | ||
52.48 € | 1 | 4 Days | 11 | 23 | 29 | 87 | 185 | 24 | 330 | 38 | 35 | 36 | 0.1689 | ||
52.48 € | 1 | 4 Days | 11 | 23 | 31 | 94 | 185 | 25 | 368 | 38 | 35 | 36 | 0.1584 | ||
69.69 € | 1 | 4 Days | 11 | 25 | 45 | 108 | 300 | 30 | 550 | 45 | 37 | 46 | 0.2559 |