Shaft-hub coupling, stainless steel (23370) (23370-040008)

Shaft-hub coupling, stainless steel (23370) 23370-040008

Product Details:

Manufacturer part number: 23370-040008

Brand: NORELEM

Price: 23.98

Delivery time: 4 Days


Technical Data:

L1: 12.5

D=internal diameter: 4

D1=Outside diameter: 8

L: 15

SW=key width: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23370-040008

Part Number
23370-040008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L1 D=internal diameter D1=Outside diameter L SW=key width G Tightening torque max.
(Nm)
Transmissible torque T
(Nm)
Weight in kg (ERP)
(kg)

23.98 €

1 4 Days 12.548158M6x0.5430.0040

Loading...

  1. 1

Basic information

Main material stainless steel Item Shaft-Hub Coupling RoHS yes
PL Edelstahl yes

This page is Shaft-hub coupling, stainless steel (23370), part number 23370-040008.
You can find the detail information about specifications and dimensions on part number 23370-040008.

Variation of this product

Part Number
23370-050010
23370-060010
23370-063510
23370-080014
23370-090014
23370-100017
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L1 D=internal diameter D1=Outside diameter L SW=key width G Tightening torque max.
(Nm)
Transmissible torque T
(Nm)
Weight in kg (ERP)
(kg)

23.98 €

1 4 Days 12.55101510M8x0.5540.0072

23.98 €

1 4 Days 12.56101510M8x0.5870.0061

23.98 €

1 4 Days 12.56.35101510M8x0.5870.0059

25.90 €

1 4 Days 198142217M12x115140.0196

25.90 €

1 4 Days 199142217M12x115140.0177

28.99 €

1 4 Days 18.510172219M15x119180.0273

Tech Support